Rubber-Metal Buffers MGP with Threaded Studs, Steel, Zinc-plated (68528000)

Rubber-Metal Buffers MGP with Threaded Studs, Steel, Zinc-plated 68528000
  • Volume Discount

Product Details:

Manufacturer part number: 68528000

Brand: MAEDLER

Price: 3.32

Delivery time: 4 Days


Technical Data:

Height H: 8 mm

Outer diameter D: 8 mm

Thread size G: M 3 mm

Thread length I: 6 mm

Spring rate (medium) for pressure load CD: 30 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68528000

Part Number
68528000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

3.32 €

1 Available 4 Days 88M 3630359101

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Buffers MGP with Threaded Studs, Steel, Zinc-plated, part number 68528000.
You can find the detail information about specifications and dimensions on part number 68528000.

Variation of this product

Part Number
68528100
68528300
68528600
68528700
68528800
68528900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

3.28 €

1 Available 4 Days 1010M 41044439153.2

3.60 €

1 Available 4 Days 1510M 41029435153.9

3.32 €

1 Available 4 Days 715M 4101749529355.8

3.28 €

1 Available 4 Days 815M 4101609527356

2.88 €

1 Available 4 Days 1015M 4101249524356.4

2.85 €

1 Available 4 Days 2015M 413549510357

Tech Support