Rubber-Metal Buffers MGI, Stainless Steel (68941000)

Rubber-Metal Buffers MGI, Stainless Steel 68941000
  • Volume Discount

Product Details:

Manufacturer part number: 68941000

Brand: MAEDLER

Price: 2.50

Delivery time: 4 Days


Technical Data:

Height H: 10 mm

Outer diameter D: 10 mm

Thread size G: M 4 mm

Thread length I: 4 mm

Spring rate (medium) for pressure load CD: 39 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68941000

Part Number
68941000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

2.50 €

1 Available 4 Days 1010M 4439439152

Loading...

  1. 1

Basic information

Material Natural rubber / Stainless steel Surface Blank

This page is Rubber-Metal Buffers MGI, Stainless Steel, part number 68941000.
You can find the detail information about specifications and dimensions on part number 68941000.

Variation of this product

Part Number
68941015
68941500
68942000
68942500
68942530
68943000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

2.81 €

1 Available 4 Days 1510M 4428434152

2.71 €

1 Available 4 Days 1515M 44629512355

3.13 €

1 Available 4 Days 2520M 66103170156017

3.83 €

1 Available 4 Days 2025M 6683170166024

4.14 €

1 Available 4 Days 3025M 6667280169530

5.21 €

1 Available 4 Days 2030M 882074003714035

Tech Support