Rubber-Metal Buffers MGH, Hollow Design, with Mounting Bore (68921201)

Rubber-Metal Buffers MGH, Hollow Design, with Mounting Bore 68921201
  • Volume Discount

Product Details:

Manufacturer part number: 68921201

Brand: MAEDLER

Price: 1.19

Delivery time: 4 Days


Technical Data:

Height H: 15 mm

Material: Natural rubber / Stainless steel

Outer diameter D: 20 mm

Bore metal part B: 5.3 mm

Inner diameter of rubber d: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68921201

Part Number
68921201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Material Outer diameter D
(mm)
Bore metal part B
(mm)
Inner diameter of rubber d
(mm)
Thickness of metal part s
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring range +/-20% at Fperm.
(mm)
Weight
(g)

1.19 €

1 Available 4 Days 15Natural rubber / Stainless steel205.3101.25522045

Loading...

  1. 1

Basic information

Surface Blank

This page is Rubber-Metal Buffers MGH, Hollow Design, with Mounting Bore, part number 68921201.
You can find the detail information about specifications and dimensions on part number 68921201.

Variation of this product

Part Number
68921150
68921151
68921200
68921202
68921250
68921251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Material Outer diameter D
(mm)
Bore metal part B
(mm)
Inner diameter of rubber d
(mm)
Thickness of metal part s
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring range +/-20% at Fperm.
(mm)
Weight
(g)

1.08 €

1 Available 4 Days 8NBR / Stainless steel (1.4301)154.3818016022

1.08 €

1 Available 4 Days 15Natural rubber / Stainless steel154.3812510043

1.08 €

1 Available 4 Days 10NBR / Stainless steel (1.4301)205.3101.21102802.54.6

1.34 €

1 Available 4 Days 20Natural rubber / Stainless steel205.3101.24019057

1.43 €

1 Available 4 Days 12NBR / Stainless steel (1.4301)256.412.51.515043039

1.70 €

1 Available 4 Days 20Natural rubber / Stainless steel256.412.51.555350611

Tech Support