Rubber-Metal Buffers MGE, Steel, Zinc-plated (68510081)

Rubber-Metal Buffers MGE, Steel, Zinc-plated 68510081
  • Volume Discount

Product Details:

Manufacturer part number: 68510081

Brand: MAEDLER

Price: 1.78

Delivery time: 4 Days


Technical Data:

Height H: 8 mm

Outer diameter D: 8 mm

Thread size G: M 3 mm

Thread length I: 3 mm

Spring rate medium CD: 33 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68510081

Part Number
68510081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

1.78 €

1 Available 4 Days 88M 3333361

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Buffers MGE, Steel, Zinc-plated, part number 68510081.
You can find the detail information about specifications and dimensions on part number 68510081.

Variation of this product

Part Number
68510101
68510102
68510151
68510152
68510153
68510201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

1.65 €

1 Available 4 Days 1010M 4439441

1.70 €

1 Available 4 Days 1510M 4414442

1.73 €

1 Available 4 Days 1015M 44108964

1.70 €

1 Available 4 Days 1515M 4476965

1.78 €

1 Available 4 Days 1515M 5576964

1.97 €

1 Available 4 Days 1020M 661551707

Tech Support