Rubber-Metal Buffers MGE, Stainless Steel (68910081)

Rubber-Metal Buffers MGE, Stainless Steel 68910081
  • Volume Discount

Product Details:

Manufacturer part number: 68910081

Brand: MAEDLER

Price: 4.50

Delivery time: 4 Days


Technical Data:

Height H: 8 mm

Outer diameter D: 8 mm

Thread size G: M 3 mm

Thread length I: 3 mm

Spring rate medium CD: 33 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68910081

Part Number
68910081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

4.50 €

1 Available 4 Days 88M 3333361

Loading...

  1. 1

Basic information

Material Natural rubber / Stainless steel Surface Blank

This page is Rubber-Metal Buffers MGE, Stainless Steel, part number 68910081.
You can find the detail information about specifications and dimensions on part number 68910081.

Variation of this product

Part Number
68910101
68910102
68910151
68910152
68910153
68910201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

4.16 €

1 Available 4 Days 1010M 4439441

4.16 €

1 Available 4 Days 1510M 4414442

4.16 €

1 Available 4 Days 1015M 44108964

4.16 €

1 Available 4 Days 1515M 4476965

4.50 €

1 Available 4 Days 1515M 5576964

4.82 €

1 Available 4 Days 1020M 661551707

Tech Support