Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Steel, Zinc-plated (68558100)

Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Steel, Zinc-plated 68558100
  • Volume Discount

Product Details:

Manufacturer part number: 68558100

Brand: MAEDLER

Price: 2.74

Delivery time: 4 Days


Technical Data:

Height H: 10 mm

Surface: Zinc-plated

Outer diameter D: 10 mm

Thread size G: M 4 mm

Length of outer thread I: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68558100

Part Number
68558100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Surface Outer diameter D
(mm)
Thread size G
(mm)
Length of outer thread I
(mm)
Length of inner thread t
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

2.74 €

1 Available 4 Days 10Zinc-plated10M 4104484310152.7

Loading...

  1. 1

Basic information

Material Natural rubber / Steel

This page is Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Steel, Zinc-plated, part number 68558100.
You can find the detail information about specifications and dimensions on part number 68558100.

Variation of this product

Part Number
68558000
68558300
68559000
68559115
68559120
68559130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Surface Outer diameter D
(mm)
Thread size G
(mm)
Length of outer thread I
(mm)
Length of inner thread t
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

2.74 €

1 Available 4 Days 8Zinc-plated8M 363283510101

3.70 €

1 Available 4 Days 15Zinc-plated10M 410429435153.6

3.20 €

1 Available 4 Days 15Zinc-plated15M 4104679515358.3

3.20 €

1 Available 4 Days 15Zinc-plated15M 58565955355

3.20 €

1 Available 4 Days 20Zinc-plated15M 4104439512356

3.20 €

1 Available 4 Days 30Zinc-plated15M 415432959359

Tech Support