Rubber-Metal Buffers KPR Type I

Rubber-Metal Buffers KPR Type I
  • Volume Discount
Material: Elastomer: Natural rubber hardness 55° Shore A.
Metal part: Steel, zinc-plated.
Simple, reasonably priced standard components used for elasticmounting. The grade of rubber used has perfect physical properties.The shape of a hemisphere results in a very progressiveforce-stroke characteristic.
Type I: with internal thread.
Temperature range: -40°C up to +80°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
68501110
68501115
68501120
68501125
68501130
68501140
68501150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length l
(mm)
Weight
(g)

1.80 €

1 Available 4 Days 510M 330.7

2.11 €

1 Available 4 Days 7.515M 442.7

2.47 €

1 Available 4 Days 1020M 668

3.09 €

1 Available 4 Days 12.525M 6611

3.67 €

1 Available 4 Days 1530M 8819

6.12 €

1 Available 4 Days 2040M 8836

8.55 €

1 Available 4 Days 2550M 101064

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

Tech Support