Rubber-Metal Buffers KPR Type A (68501010)

Rubber-Metal Buffers KPR Type A 68501010
  • Volume Discount

Product Details:

Manufacturer part number: 68501010

Brand: MAEDLER

Price: 1.89

Delivery time: 4 Days


Technical Data:

Height H, Thickness T: 5 mm

Outer diameter D: 10 mm

Thread size G: M 3 mm

Thread length l: 6 mm

Weight: 0.7 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68501010

Part Number
68501010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H, Thickness T
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length l
(mm)
Weight
(g)

1.89 €

1 Available 4 Days 510M 360.7

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Buffers KPR Type A, part number 68501010.
You can find the detail information about specifications and dimensions on part number 68501010.

Variation of this product

Part Number
68501015
68501020
68501025
68501030
68501040
68501050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H, Thickness T
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length l
(mm)
Weight
(g)

2.19 €

1 Available 4 Days 7.515M 4102.6

2.59 €

1 Available 4 Days 1020M 61811

3.21 €

1 Available 4 Days 12.525M 61825

3.82 €

1 Available 4 Days 1530M 82040

6.36 €

1 Available 4 Days 2040M 82370

8.88 €

1 Available 4 Days 2550M 1028110

Tech Support