Rubber-Metal Buffers KP, Type A (68503100)

Rubber-Metal Buffers KP, Type A 68503100
  • Volume Discount

Product Details:

Manufacturer part number: 68503100

Brand: MAEDLER

Price: 2.74

Delivery time: 4 Days


Technical Data:

Height H: 24 mm

Outer diameter D: 20 mm

Thread size G: M 6 mm

Thread length l: 18 mm

Spring rate medium CD: 15 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68503100

Part Number
68503100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length l
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

2.74 €

1 Available 4 Days 2420M 618156011

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Buffers KP, Type A, part number 68503100.
You can find the detail information about specifications and dimensions on part number 68503100.

Variation of this product

Part Number
68503000
68503500
68504100
68504500
68505100
68505500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length l
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

2.35 €

1 Available 4 Days 1010M 4104-1.8

4.09 €

1 Available 4 Days 3630M 8202314037

5.24 €

1 Available 4 Days 4035M 8202715045

9.50 €

1 Available 4 Days 5850M 102833320127

10.77 €

1 Available 4 Days 6750M 83640400136

14.19 €

1 Available 4 Days 8975M 123755900341

Tech Support