Rubber-Metal Buffers KE (68513100)

Rubber-Metal Buffers KE 68513100
  • Volume Discount

Product Details:

Manufacturer part number: 68513100

Brand: MAEDLER

Price: 8.13

Delivery time: 4 Days


Technical Data:

Height H, Thickness T: 35 mm

Outer diameter D: 50 mm

Thread size G: M 10 mm

Thread length I: 10 mm

Spring rate medium CD: 100 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68513100

Part Number
68513100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H, Thickness T
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

8.13 €

1 Available 4 Days 3550M 101010040088

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Buffers KE, part number 68513100.
You can find the detail information about specifications and dimensions on part number 68513100.

Variation of this product

Part Number
68513500
68514100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H, Thickness T
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate medium CD
(N/mm)
Pressure load Fperm.
(N)
Weight
(g)

22.59 €

1 Available 4 Days 6080M 12121701200308

37.58 €

1 Available 4 Days 90125M 16162603000830

Tech Support