Rubber-Metal Buffers CT (68572200)

Rubber-Metal Buffers CT 68572200
  • Volume Discount

Product Details:

Manufacturer part number: 68572200

Brand: MAEDLER

Price: 4.32

Delivery time: 4 Days


Technical Data:

Height H: 15 mm

Outer diameter D: 20 mm

Thread size G: M 6 mm

Thread length I: 6 mm

Spring rate (medium) for pressure load CD: 65 N/mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68572200

Part Number
68572200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

4.32 €

1 Available 4 Days 1520M 666527510358

Loading...

  1. 1

Basic information

Material Natural rubber / Steel Surface Zinc-plated

This page is Rubber-Metal Buffers CT, part number 68572200.
You can find the detail information about specifications and dimensions on part number 68572200.

Variation of this product

Part Number
68572100
68572300
68572500
68572700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height H
(mm)
Outer diameter D
(mm)
Thread size G
(mm)
Thread length I
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring rate (medium) for shearing load CS
(N/mm)
Shearing load Fperm. (CS)
(N)
Weight
(g)

1.94 €

1 Available 4 Days 1010M 4430354202

5.62 €

1 Available 4 Days 2030M 88130650258532

11.21 €

1 Available 4 Days 4840M 8814587080130109

11.73 €

1 Available 4 Days 3050M 101020010006324072

Tech Support