Levelling Pads 2259, with External Thread, Type NG (65520891)

Levelling Pads 2259, with External Thread, Type NG 65520891
  • Volume Discount

Product Details:

Manufacturer part number: 65520891

Brand: MAEDLER

Price: 29.30

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 8 mm

Screw-in length l1: 80 mm

Outer diameter d2: 25 mm

Thread length l2: 76 mm

h1: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65520891

Part Number
65520891
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Screw-in length l1
(mm)
Outer diameter d2
(mm)
Thread length l2
(mm)
h1
(mm)
h2
(mm)
Wrench size SW
(mm)
Pressure load stat.
(kN)
Weight
(g)

29.30 €

1 Available 4 Days M 8802576184131466

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided

This page is Levelling Pads 2259, with External Thread, Type NG, part number 65520891.
You can find the detail information about specifications and dimensions on part number 65520891.

Variation of this product

Part Number
65520691
65521091
65521092
65521291
65521292
65521691
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Screw-in length l1
(mm)
Outer diameter d2
(mm)
Thread length l2
(mm)
h1
(mm)
h2
(mm)
Wrench size SW
(mm)
Pressure load stat.
(kN)
Weight
(g)

27.27 €

1 Available 4 Days M 6602057142.510829

37.44 €

1 Available 4 Days M 101003295.52251716133

42.96 €

1 Available 4 Days M 1015032145.52251716159

45.17 €

1 Available 4 Days M 121004094.52661928211

50.29 €

1 Available 4 Days M 1215040144.52661928247

64.06 €

1 Available 4 Days M 1610050943272436407

Tech Support