Precision Levelling Adjusters - Spacers MN 686.D, Standard (68655500)

Precision Levelling Adjusters - Spacers MN 686.D, Standard 68655500
  • Volume Discount

Product Details:

Manufacturer part number: 68655500

Brand: MAEDLER

Price: 8.52

Delivery time: 4 Days


Technical Data:

Main Body Height h: 4 mm

Type: MN 686.D 15

Optional screw: 15

Outer diameter Dm: 25 mm

Inner diameter dD: 6.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68655500

Part Number
68655500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Height h
(mm)
Type Optional screw Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Weight
(g)

8.52 €

1 Available 4 Days 4MN 686.D 1515256.614

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue)

This page is Precision Levelling Adjusters - Spacers MN 686.D, Standard, part number 68655500.
You can find the detail information about specifications and dimensions on part number 68655500.

Variation of this product

Part Number
68656000
68656500
68657000
68657500
68658000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Height h
(mm)
Type Optional screw Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Weight
(g)

8.98 €

1 Available 4 Days 5MN 686.D 2020321127

10.00 €

1 Available 4 Days 6MN 686.D 30304517.562

11.02 €

1 Available 4 Days 8MN 686.D 40405826130

15.63 €

1 Available 4 Days 10MN 686.D 50507033232

18.56 €

1 Available 4 Days 12MN 686.D 60608039345

Tech Support