Precision Levelling Adjusters - Precision Levellers with Lock Nut MN 686.2, Standard (68621500)

Precision Levelling Adjusters - Precision Levellers with Lock Nut MN 686.2, Standard 68621500
  • Volume Discount

Product Details:

Manufacturer part number: 68621500

Brand: MAEDLER

Price: 42.00

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.2 20-9.0

Optional screw: M 8

Height (screwed-in) h: 41 mm

Max. height h1: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68621500

Part Number
68621500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

42.00 €

1 Available 4 Days M 20 x 1.0MN 686.2 20-9.0M 84155143296548167

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue)

This page is Precision Levelling Adjusters - Precision Levellers with Lock Nut MN 686.2, Standard, part number 68621500.
You can find the detail information about specifications and dimensions on part number 68621500.

Variation of this product

Part Number
68620500
68621000
68622000
68622500
68623000
68623500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

38.61 €

1 Available 4 Days M 15 x 1.0MN 686.2 15-6.6M 6334310256.64030.777

42.00 €

1 Available 4 Days M 20 x 1.0MN 686.2 20-6.6M 6415514326.66555.7174

42.07 €

1 Available 4 Days M 20 x 1.0MN 686.2 20-11.0M 1041551432116537.9180

46.87 €

1 Available 4 Days M 30 x 1.5MN 686.2 30-11.0M 10496718451112092.9407

46.82 €

1 Available 4 Days M 30 x 1.5MN 686.2 30-13.5M 124967184513.512080.4392

46.82 €

1 Available 4 Days M 30 x 1.5MN 686.2 30-17.5M 164967184517.512045.5356

Tech Support