Precision Levelling Adjusters - Precision Levellers with Lock Nut MN 686.2, Stainless Steel (68699205)

Precision Levelling Adjusters - Precision Levellers with Lock Nut MN 686.2, Stainless Steel 68699205
  • Volume Discount

Product Details:

Manufacturer part number: 68699205

Brand: MAEDLER

Price: 61.11

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 15 x 1.0 mm

Type: MN 686.2 15-6.6

Optional screw: M 6

Height (screwed-in) h: 33 mm

Max. height h1: 43 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699205

Part Number
68699205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

61.11 €

1 Available 4 Days M 15 x 1.0MN 686.2 15-6.6M 6334310256.627.120.377

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided

This page is Precision Levelling Adjusters - Precision Levellers with Lock Nut MN 686.2, Stainless Steel, part number 68699205.
You can find the detail information about specifications and dimensions on part number 68699205.

Variation of this product

Part Number
68699210
68699215
68699220
68699225
68699230
68699235
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

70.36 €

1 Available 4 Days M 20 x 1.0MN 686.2 20-6.6M 6415514326.643.436.56174

70.36 €

1 Available 4 Days M 20 x 1.0MN 686.2 20-9.0M 841551432943.430.9167

70.36 €

1 Available 4 Days M 20 x 1.0MN 686.2 20-11.0M 10415514321143.423.41180

78.93 €

1 Available 4 Days M 30 x 1.5MN 686.2 30-11.0M 1049671845118464.01407

78.93 €

1 Available 4 Days M 30 x 1.5MN 686.2 30-13.5M 124967184513.58454.82392

78.93 €

1 Available 4 Days M 30 x 1.5MN 686.2 30-17.5M 164967184517.58428.9356

Tech Support