Precision Levelling Adjusters - Precision Levellers MN 686.1, Standard (68611500)

Precision Levelling Adjusters - Precision Levellers MN 686.1, Standard 68611500
  • Volume Discount

Product Details:

Manufacturer part number: 68611500

Brand: MAEDLER

Price: 33.18

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.1 20-9.0

Optional screw: M 8

Height (screwed-in) h: 35 mm

Max. height h1: 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68611500

Part Number
68611500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

33.18 €

1 Available 4 Days M 20 x 1.0MN 686.1 20-9.0M 83555203296548148

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue)

This page is Precision Levelling Adjusters - Precision Levellers MN 686.1, Standard, part number 68611500.
You can find the detail information about specifications and dimensions on part number 68611500.

Variation of this product

Part Number
68610500
68611000
68612000
68612500
68613000
68613500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

30.09 €

1 Available 4 Days M 15 x 1.0MN 686.1 15-6.6M 6284315256.64030.766

33.18 €

1 Available 4 Days M 20 x 1.0MN 686.1 20-6.6M 6355520326.66555.7155

33.18 €

1 Available 4 Days M 20 x 1.0MN 686.1 20-11.0M 1035552032116537.9138

37.25 €

1 Available 4 Days M 30 x 1.5MN 686.1 30-11.0M 10426725451112092.9367

37.30 €

1 Available 4 Days M 30 x 1.5MN 686.1 30-13.5M 124267254513.512080.4348

37.30 €

1 Available 4 Days M 30 x 1.5MN 686.1 30-17.5M 164267254517.512045.5319

Tech Support