Precision Levelling Adjusters - Precision Levellers MN 686.1, Stainless Steel (68699105)

Precision Levelling Adjusters - Precision Levellers MN 686.1, Stainless Steel 68699105
  • Volume Discount

Product Details:

Manufacturer part number: 68699105

Brand: MAEDLER

Price: 50.02

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 15 x 1.0 mm

Type: MN 686.1 15-6.6

Optional screw: M 6

Height (screwed-in) h: 28 mm

Max. height h1: 43 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699105

Part Number
68699105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

50.02 €

1 Available 4 Days M 15 x 1.0MN 686.1 15-6.6M 6284315256.627.120.366

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided

This page is Precision Levelling Adjusters - Precision Levellers MN 686.1, Stainless Steel, part number 68699105.
You can find the detail information about specifications and dimensions on part number 68699105.

Variation of this product

Part Number
68699110
68699115
68699120
68699125
68699130
68699135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

55.94 €

1 Available 4 Days M 20 x 1.0MN 686.1 20-6.6M 6355520326.643.436.56155

55.94 €

1 Available 4 Days M 20 x 1.0MN 686.1 20-9.0M 835552032943.430.9148

55.94 €

1 Available 4 Days M 20 x 1.0MN 686.1 20-11.0M 10355520321143.423.41138

65.96 €

1 Available 4 Days M 30 x 1.5MN 686.1 30-11.0M 1042672545118464.01367

65.96 €

1 Available 4 Days M 30 x 1.5MN 686.1 30-13.0M 124267254513.58454.82348

65.96 €

1 Available 4 Days M 30 x 1.5MN 686.1 30-17.0M 164267254517.58428.9319

Tech Support