Precision Levelling Adjusters - Precision Adjusters MN 686.6, Stainless Steel (68699605)

Precision Levelling Adjusters - Precision Adjusters MN 686.6, Stainless Steel 68699605
  • Volume Discount

Product Details:

Manufacturer part number: 68699605

Brand: MAEDLER

Price: 58.41

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 15 x 1.0 mm

Type: MN 686.6 15-6.6

Optional screw: M 6

Height (screwed-in) h: 20 mm

Max. height h1: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699605

Part Number
68699605
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

58.41 €

1 Available 4 Days M 15 x 1.0MN 686.6 15-6.6M 620244256.627.120.354

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided

This page is Precision Levelling Adjusters - Precision Adjusters MN 686.6, Stainless Steel, part number 68699605.
You can find the detail information about specifications and dimensions on part number 68699605.

Variation of this product

Part Number
68699610
68699615
68699620
68699625
68699630
68699635
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

64.91 €

1 Available 4 Days M 20 x 1.0MN 686.6 20-6.6M 624295326.643.436.56117

64.91 €

1 Available 4 Days M 20 x 1.0MN 686.6 20-9.0M 82429532943.430.9111

64.91 €

1 Available 4 Days M 20 x 1.0MN 686.6 20-11.0M 1024295321143.423.41104

70.00 €

1 Available 4 Days M 30 x 1.5MN 686.6 30-11.0M 102936745118464.01274

70.00 €

1 Available 4 Days M 30 x 1.5MN 686.6 30-13.5M 12293674513.58454.82265

70.00 €

1 Available 4 Days M 30 x 1.5MN 686.6 30-17.5M 16293674517.58428.9241

Tech Support