Precision Levelling Adjusters - Ball Shims MN 686.5, Standard (68650500)

Precision Levelling Adjusters - Ball Shims MN 686.5, Standard 68650500
  • Volume Discount

Product Details:

Manufacturer part number: 68650500

Brand: MAEDLER

Price: 14.61

Delivery time: 4 Days


Technical Data:

Type: MN 686.5 15

Optional screw: M 6 / M 8

Outer diameter Dm: 25 mm

Height h+/-0.5: 8 mm

Inner diameter D1: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68650500

Part Number
68650500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Optional screw Outer diameter Dm
(mm)
Height h+/-0.5
(mm)
Inner diameter D1
(mm)
D2
(mm)
d
(mm)
Weight
(g)

14.61 €

1 Available 4 Days MN 686.5 15M 6 / M 82588.591523

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue)

This page is Precision Levelling Adjusters - Ball Shims MN 686.5, Standard, part number 68650500.
You can find the detail information about specifications and dimensions on part number 68650500.

Variation of this product

Part Number
68651000
68651500
68652000
68652500
68653000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Optional screw Outer diameter Dm
(mm)
Height h+/-0.5
(mm)
Inner diameter D1
(mm)
D2
(mm)
d
(mm)
Weight
(g)

16.05 €

1 Available 4 Days MN 686.5 20M 10321013142044

19.10 €

1 Available 4 Days MN 686.5 30M 164512.52021.430104

27.34 €

1 Available 4 Days MN 686.5 40M 2458162930.538215

39.47 €

1 Available 4 Days MN 686.5 50M 307020363848377

47.64 €

1 Available 4 Days MN 686.5 60M 3680204445.861462

Tech Support