Precision Levelling Adjusters - Ball Shims MN 686.5, Stainless steel (68699505)

Precision Levelling Adjusters - Ball Shims MN 686.5, Stainless steel 68699505
  • Volume Discount

Product Details:

Manufacturer part number: 68699505

Brand: MAEDLER

Price: 19.24

Delivery time: 4 Days


Technical Data:

Type: MN 686.5 15

Optional screw: M 6

Outer diameter Dm: 25 mm

Height h+/-0.5: 8 mm

Inner diameter D1: 8.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699505

Part Number
68699505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Optional screw Outer diameter Dm
(mm)
Height h+/-0.5
(mm)
Inner diameter D1
(mm)
D2
(mm)
d
(mm)
Weight
(g)

19.24 €

1 Available 4 Days MN 686.5 15M 62588.591523

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided

This page is Precision Levelling Adjusters - Ball Shims MN 686.5, Stainless steel, part number 68699505.
You can find the detail information about specifications and dimensions on part number 68699505.

Variation of this product

Part Number
68699510
68699515
68699520
68699525
68699530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Optional screw Outer diameter Dm
(mm)
Height h+/-0.5
(mm)
Inner diameter D1
(mm)
D2
(mm)
d
(mm)
Weight
(g)

20.80 €

1 Available 4 Days MN 686.5 20M 10321013142044

26.84 €

1 Available 4 Days MN 686.5 30M 164512.52021.430104

33.95 €

1 Available 4 Days MN 686.5 40M 2458162930.538215

52.38 €

1 Available 4 Days MN 686.5 50M 307020363848377

76.07 €

1 Available 4 Days MN 686.5 60M 3680204445.861462

Tech Support