Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.8, Standard (68680500)

Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.8, Standard 68680500
  • Volume Discount

Product Details:

Manufacturer part number: 68680500

Brand: MAEDLER

Price: 60.53

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 15 x 1.0 mm

Type: MN 686.8 15-6.6

Optional screw: M 6

Height (screwed-in) h: 35 mm

Max. height h1: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68680500

Part Number
68680500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

60.53 €

1 Available 4 Days M 15 x 1.0MN 686.8 15-6.6M 6355015256.64030.789

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue) Tilt angel α approx.(°) 4

This page is Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.8, Standard, part number 68680500.
You can find the detail information about specifications and dimensions on part number 68680500.

Variation of this product

Part Number
68681000
68681500
68682000
68682500
68683000
68683500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

62.94 €

1 Available 4 Days M 20 x 1.0MN 686.8 20-6.6M 6436320326.66555.7197

62.84 €

1 Available 4 Days M 20 x 1.0MN 686.8 20-9.0M 84363203296548187

62.84 €

1 Available 4 Days M 20 x 1.0MN 686.8 20-11.0M 1043632032116537.9175

72.35 €

1 Available 4 Days M 30 x 1.5MN 686.8 30-11.0M 10547925451112092.9484

72.35 €

1 Available 4 Days M 30 x 1.5MN 686.8 30-13.5M 125479254513.512080.4464

72.36 €

1 Available 4 Days M 30 x 1.5MN 686.8 30-17.5M 165479254517.512045.5428

Tech Support