Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.8, Stainless Steel (68699815)

Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.8, Stainless Steel 68699815
  • Volume Discount

Product Details:

Manufacturer part number: 68699815

Brand: MAEDLER

Price: 70.12

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.8 20-9.0

Optional screw: M 8

Height (screwed-in) h: 43 mm

Max. height h1: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699815

Part Number
68699815
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

70.12 €

1 Available 4 Days M 20 x 1.0MN 686.8 20-9.0M 843632032943.430.9187

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided Tilt angel α approx.(°) 4

This page is Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.8, Stainless Steel, part number 68699815.
You can find the detail information about specifications and dimensions on part number 68699815.

Variation of this product

Part Number
68699805
68699810
68699820
68699825
68699830
68699835
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

65.49 €

1 Available 4 Days M 15 x 1.0MN 686.8 15-6.6M 6355015256.627.120.389

70.12 €

1 Available 4 Days M 20 x 1.0MN 686.8 20-6.6M 6436320326.643.436.56197

70.12 €

1 Available 4 Days M 20 x 1.0MN 686.8 20-11.0M 10436320321143.423.41175

92.57 €

1 Available 4 Days M 30 x 1.5MN 686.8 30-11.0M 1054792545118464.01484

92.57 €

1 Available 4 Days M 30 x 1.5MN 686.8 30-13.5M 125479254513.58454.82464

92.57 €

1 Available 4 Days M 30 x 1.5MN 686.8 30-17.5M 165479254517.58428.9428

Tech Support