Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.7, Stainless Steel (68699710)

Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.7, Stainless Steel 68699710
  • Volume Discount

Product Details:

Manufacturer part number: 68699710

Brand: MAEDLER

Price: 87.87

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.7 20-6.6

Optional screw: M 6

Height (screwed-in) h: 32 mm

Max. height h1: 37 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699710

Part Number
68699710
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

87.87 €

1 Available 4 Days M 20 x 1.0MN 686.7 20-6.6M 632375326.643.436.56156

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided Tilt angel α approx.(°) 4

This page is Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.7, Stainless Steel, part number 68699710.
You can find the detail information about specifications and dimensions on part number 68699710.

Variation of this product

Part Number
68699705
68699715
68699720
68699725
68699730
68699735
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

84.86 €

1 Available 4 Days M 15 x 1.0MN 686.7 15-6.6M 627314256.627.120.376

87.79 €

1 Available 4 Days M 20 x 1.0MN 686.7 20-9.0M 83237532943.430.9149

87.79 €

1 Available 4 Days M 20 x 1.0MN 686.7 20-11.0M 1032375321143.423.41141

92.89 €

1 Available 4 Days M 30 x 1.5MN 686.7 30-11.0M 104148745118464.01395

92.91 €

1 Available 4 Days M 30 x 1.5MN 686.7 30-13.5M 12414874513.58454.82378

92.89 €

1 Available 4 Days M 30 x 1.5MN 686.7 30-17.5M 16414874517.58428.9352

Tech Support