Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.4, Standard (68644500)

Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.4, Standard 68644500
  • Volume Discount

Product Details:

Manufacturer part number: 68644500

Brand: MAEDLER

Price: 60.86

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 40 x 1.5 mm

Type: MN 686.4 40-22.0

Optional screw: M 20

Height (screwed-in) h: 44 mm

Max. height h1: 53 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68644500

Part Number
68644500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

60.86 €

1 Available 4 Days M 40 x 1.5MN 686.4 40-22.0M 2044539582221090637

Loading...

  1. 1

Basic information

Body Material Steel (42CrMo4V) Main Body Surface Treatment Zinc-plated (blue) Tilt angel α approx.(°) 4

This page is Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.4, Standard, part number 68644500.
You can find the detail information about specifications and dimensions on part number 68644500.

Variation of this product

Part Number
68642000
68642500
68643000
68645000
68645500
68646000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

42.54 €

1 Available 4 Days M 20 x 1.0MN 686.4 20-11.0M 102631532116537.9114

45.71 €

1 Available 4 Days M 30 x 1.5MN 686.4 30-11.0M 1034417451112092.9325

45.71 €

1 Available 4 Days M 30 x 1.5MN 686.4 30-13.5M 12344174513.512080.4313

60.86 €

1 Available 4 Days M 40 x 1.5MN 686.4 40-26.0M 2444539582621037590

96.42 €

1 Available 4 Days M 50 x 1.5MN 686.4 50-22.0M 2050601070223302101161

96.42 €

1 Available 4 Days M 50 x 1.5MN 686.4 50-26.0M 2450601070263301571098

Tech Support