Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.4, Stainless Steel (68699415)

Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.4, Stainless Steel 68699415
  • Volume Discount

Product Details:

Manufacturer part number: 68699415

Brand: MAEDLER

Price: 56.46

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.4 20-9.0

Optional screw: M 8

Height (screwed-in) h: 26 mm

Max. height h1: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699415

Part Number
68699415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

56.46 €

1 Available 4 Days M 20 x 1.0MN 686.4 20-9.0M 82631532943.430.9120

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided Tilt angel α approx.(°) 4

This page is Precision Levelling Adjusters - Ball Head Precision Adjusters MN 686.4, Stainless Steel, part number 68699415.
You can find the detail information about specifications and dimensions on part number 68699415.

Variation of this product

Part Number
68699405
68699410
68699420
68699425
68699430
68699435
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

51.06 €

1 Available 4 Days M 15 x 1.0MN 686.4 15-6.6M 622264256.627.120.362

56.40 €

1 Available 4 Days M 20 x 1.0MN 686.4 20-6.6M 626315326.643.436.56125

56.46 €

1 Available 4 Days M 20 x 1.0MN 686.4 20-11.0M 1026315321143.423.41114

70.93 €

1 Available 4 Days M 30 x 1.5MN 686.4 30-11.0M 103441745118464.01325

70.93 €

1 Available 4 Days M 30 x 1.5MN 686.4 30-13.5M 12344174513.58454.82313

70.93 €

1 Available 4 Days M 30 x 1.5MN 686.4 30-17.5M 16344174517.58428.9288

Tech Support