Precision Levelling Adjusters - Ball Head Precision Adjuster MN 686.9, Stainless Steel (68699915)

Precision Levelling Adjusters - Ball Head Precision Adjuster MN 686.9, Stainless Steel 68699915
  • Volume Discount

Product Details:

Manufacturer part number: 68699915

Brand: MAEDLER

Price: 75.79

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 20 x 1.0 mm

Type: MN 686.9 20-9.0

Optional screw: M 8

Height (screwed-in) h: 49 mm

Max. height h1: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68699915

Part Number
68699915
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

75.79 €

1 Available 4 Days M 20 x 1.0MN 686.9 20-9.0M 849631432943.430.9205

Loading...

  1. 1

Basic information

Body Material Stainless steel (1.4301) Main Body Surface Treatment Not Provided Tilt angel α approx.(°) 4

This page is Precision Levelling Adjusters - Ball Head Precision Adjuster MN 686.9, Stainless Steel, part number 68699915.
You can find the detail information about specifications and dimensions on part number 68699915.

Variation of this product

Part Number
68699905
68699910
68699920
68699925
68699930
68699935
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Type Optional screw Height (screwed-in) h
(mm)
Max. height h1
(mm)
Adjustable range Δh
(mm)
Outer diameter Dm
(mm)
Inner diameter dD
(mm)
Max. load (incl. preload) Ftot.
(kN)
Load (excl. preload) Fadd.
(kN)
Weight
(g)

69.69 €

1 Available 4 Days M 15 x 1.0MN 686.9 15-6.6M 6405010256.627.120.398

75.79 €

1 Available 4 Days M 20 x 1.0MN 686.9 20-6.6M 6496314326.643.436.56215

75.79 €

1 Available 4 Days M 20 x 1.0MN 686.9 20-11.0M 10496314321143.423.41193

97.32 €

1 Available 4 Days M 30 x 1.5MN 686.9 30-11.0M 1061791845118464.01523

97.32 €

1 Available 4 Days M 30 x 1.5MN 686.9 30-13.5M 126179184513.58454.82502

97.32 €

1 Available 4 Days M 30 x 1.5MN 686.9 30-17.5M 166179184517.58428.9462

Tech Support