Levelling Pads 2259, with External Thread, Type AG (65520801)

Levelling Pads 2259, with External Thread, Type AG 65520801
  • Volume Discount

Product Details:

Manufacturer part number: 65520801

Brand: MAEDLER

Price: 23.03

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 8 mm

Screw-in length l1: 80 mm

Outer diameter d2: 25 mm

Thread length l2: 76 mm

h1: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65520801

Part Number
65520801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Screw-in length l1
(mm)
Outer diameter d2
(mm)
Thread length l2
(mm)
h1
(mm)
h2
(mm)
Wrench size SW
(mm)
Pressure load stat.
(kN)
Weight
(g)

23.03 €

1 Available 4 Days M 8802576184131866

Loading...

  1. 1

Basic information

Body Material Steel Main Body Surface Treatment Black Oxide

This page is Levelling Pads 2259, with External Thread, Type AG, part number 65520801.
You can find the detail information about specifications and dimensions on part number 65520801.

Variation of this product

Part Number
65520601
65521001
65521002
65521201
65521202
65521601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Screw-in length l1
(mm)
Outer diameter d2
(mm)
Thread length l2
(mm)
h1
(mm)
h2
(mm)
Wrench size SW
(mm)
Pressure load stat.
(kN)
Weight
(g)

22.71 €

1 Available 4 Days M 6602057142.5101029

27.90 €

1 Available 4 Days M 101003295.52251720133

30.44 €

1 Available 4 Days M 1015032145.52251720159

31.82 €

1 Available 4 Days M 121004094.52661935211

36.07 €

1 Available 4 Days M 1215040144.52661935247

41.90 €

1 Available 4 Days M 1610050943272445407

Tech Support