Levelling Pads 2259, Type D (65522800)

Levelling Pads 2259, Type D 65522800
  • Volume Discount

Product Details:

Manufacturer part number: 65522800

Brand: MAEDLER

Price: 15.17

Delivery time: 4 Days


Technical Data:

Thread Nominal M: M 8 mm

Outer diameter d2: 25 mm

Total height h1: 18 mm

h2: 4 mm

t: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65522800

Part Number
65522800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M
(mm)
Outer diameter d2
(mm)
Total height h1
(mm)
h2
(mm)
t
(mm)
Wrench size SW
(mm)
Capacity max kN (static)
(kN)
Weight
(g)

15.17 €

1 Available 4 Days M 825184713*717.2

Loading...

  1. 1

Basic information

Body Material Plastic / Stainless steel Main Body Surface Treatment Not Provided Type D

This page is Levelling Pads 2259, Type D, part number 65522800.
You can find the detail information about specifications and dimensions on part number 65522800.

Variation of this product

Part Number
65522600
65523000
65523200
65523600
65524000
65524400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Nominal M
(mm)
Outer diameter d2
(mm)
Total height h1
(mm)
h2
(mm)
t
(mm)
Wrench size SW
(mm)
Capacity max kN (static)
(kN)
Weight
(g)

13.11 €

1 Available 4 Days M 620142.5510*48.2

19.41 €

1 Available 4 Days M 1032225917*1035.8

26.74 €

1 Available 4 Days M 12402661119*1854.3

35.40 €

1 Available 4 Days M 165032713.524*20103.2

46.74 €

1 Available 4 Days M 20604281730*22205

61.53 €

1 Available 4 Days M 2460459.51936*25285

Tech Support