Machine Mounts, Failsafe, with Oval Flange (68595000)

Machine Mounts, Failsafe, with Oval Flange 68595000
  • Volume Discount

Product Details:

Manufacturer part number: 68595000

Brand: MAEDLER

Price: 20.98

Delivery time: 4 Days


Technical Data:

Outer diameter D: 77 mm

D2: 59 mm

d: 9 mm

Inner thread size G: M 10 mm

Height H: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

68595000

Part Number
68595000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D
(mm)
D2
(mm)
d
(mm)
Inner thread size G
(mm)
Height H
(mm)
Length L
(mm)
L2
(mm)
m
(mm)
s
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring range+/-20% at Fperm.
(mm)
Weight
(kg)

20.98 €

1 Available 4 Days 77599M 10301287711022500500020.52

Loading...

  1. 1

Basic information

Type Mount Type Material Natural rubber / Steel Surface Blank

This page is Machine Mounts, Failsafe, with Oval Flange, part number 68595000.
You can find the detail information about specifications and dimensions on part number 68595000.

Variation of this product

Part Number
68594000
68594500
68595200
68595500
68596000
68596500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter D
(mm)
D2
(mm)
d
(mm)
Inner thread size G
(mm)
Height H
(mm)
Length L
(mm)
L2
(mm)
m
(mm)
s
(mm)
Spring rate (medium) for pressure load CD
(N/mm)
Pressure load Fperm.
(N)
Spring range+/-20% at Fperm.
(mm)
Weight
(kg)

16.70 €

1 Available 4 Days 48386.2M 8238150681.51250125010.1

18.16 €

1 Available 4 Days 60468.3 x 16M 10311066075 - 903250037501.50.23

26.28 €

1 Available 4 Days 826411M 10351288211033500700020.41

26.28 €

1 Available 4 Days 9273.510.5M 1245138951103330082502.50.62

28.43 €

1 Available 4 Days 1068114 x 18M 1238172108138 - 14634100102502.50.66

32.40 €

1 Available 4 Days 1088316.5M 165019011216053200960031.26

Tech Support