Plastic Cylinder Conveyor Rollers, Blue, with External Thread (65654633)

Plastic Cylinder Conveyor Rollers, Blue, with External Thread 65654633
  • Volume Discount

Product Details:

Manufacturer part number: 65654633

Brand: MAEDLER

Price: 50.91

Delivery time: 4 Days


Technical Data:

Castor diameter: 63 mm

Pipe-wall thickness: 3 mm

Castor length RL: 300 mm

Fitting length EL: 319 mm

Axle length AL: 349 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65654633

Part Number
65654633
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Castor diameter
(mm)
Pipe-wall thickness
(mm)
Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Outer thread size
(mm)
Load capacity
(kg)
Weight
(kg)

50.91 €

1 Available 4 Days 633300319349M 12800.88

Loading...

  1. 1

Basic information

Roller Type Plastic Rollers Material Plastic / Steel Surface Blank
Type K3

This page is Plastic Cylinder Conveyor Rollers, Blue, with External Thread, part number 65654633.
You can find the detail information about specifications and dimensions on part number 65654633.

Variation of this product

Part Number
65654505
65654506
65654632
65654634
65654635
65654636
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Castor diameter
(mm)
Pipe-wall thickness
(mm)
Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Outer thread size
(mm)
Load capacity
(kg)
Weight
(kg)

70.04 €

1 Available 4 Days 502.8500517547M 10200.75

75.14 €

1 Available 4 Days 502.8600617647M 10100.87

46.20 €

1 Available 4 Days 633200219249M 121400.77

55.65 €

1 Available 4 Days 633400419449M 12500.98

60.36 €

1 Available 4 Days 633500519549M 12301.08

65.04 €

1 Available 4 Days 633600619649M 12201.49

Tech Support