Steel Cylinder Conveyor Rollers, with External Thread (65672502)

Steel Cylinder Conveyor Rollers, with External Thread 65672502
  • Volume Discount

Product Details:

Manufacturer part number: 65672502

Brand: MAEDLER

Price: 40.54

Delivery time: 4 Days


Technical Data:

Surface: Blank

Castor diameter: 50 mm

Pipe-wall thickness: 1.5 mm

Castor length RL: 200 mm

Fitting length EL: 220 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65672502

Part Number
65672502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Castor diameter
(mm)
Pipe-wall thickness
(mm)
Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Outer thread size
(mm)
Load capacity
(kg)
Weight
(kg)

40.54 €

1 Available 4 Days Blank501.5200220250M 102400.7

Loading...

  1. 1

Basic information

Roller Type Metal Rollers Material Steel

This page is Steel Cylinder Conveyor Rollers, with External Thread, part number 65672502.
You can find the detail information about specifications and dimensions on part number 65672502.

Variation of this product

Part Number
65672503
65672504
65672505
65672506
65672602
65672603
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface Castor diameter
(mm)
Pipe-wall thickness
(mm)
Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Outer thread size
(mm)
Load capacity
(kg)
Weight
(kg)

44.31 €

1 Available 4 Days Blank501.5300320350M 102400.9

48.09 €

1 Available 4 Days Blank501.5400420450M 102401.14

51.84 €

1 Available 4 Days Blank501.5500520550M 102001.37

55.65 €

1 Available 4 Days Blank501.5600620650M 101301.63

43.36 €

1 Available 4 Days Blank601.5200222252M 122400.87

47.10 €

1 Available 4 Days Blank601.5300322352M 122401.16

Tech Support