Steel Cylinder Conveyor Rollers, with Spring Axle (65671505)

Steel Cylinder Conveyor Rollers, with Spring Axle 65671505
  • Volume Discount

Product Details:

Manufacturer part number: 65671505

Brand: MAEDLER

Price: 51.84

Delivery time: 4 Days


Technical Data:

Surface: Blank

Castor length RL: 500 mm

Fitting length EL: 510 mm

Axle length AL: 530 mm

Load capacity: 70 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65671505

Part Number
65671505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Load capacity
(kg)
Weight
(kg)

51.84 €

1 Available 4 Days Blank500510530701.38

Loading...

  1. 1

Basic information

Roller Type Metal Rollers Material Steel Castor diameter(mm) 50
Pipe-wall thickness(mm) 1.5 Spring axle(mm) 10

This page is Steel Cylinder Conveyor Rollers, with Spring Axle, part number 65671505.
You can find the detail information about specifications and dimensions on part number 65671505.

Variation of this product

Part Number
65671502
65671503
65671504
65671506
65681502
65681503
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Surface Castor length RL
(mm)
Fitting length EL
(mm)
Axle length AL
(mm)
Load capacity
(kg)
Weight
(kg)

40.54 €

1 Available 4 Days Blank2002102301500.67

44.31 €

1 Available 4 Days Blank3003103301300.92

48.09 €

1 Available 4 Days Blank400410430801.12

55.65 €

1 Available 4 Days Blank600610630401.65

33.93 €

1 Available 4 Days Zinc-plated2002102301500.67

37.72 €

1 Available 4 Days Zinc-plated3003103301300.92

Tech Support