Roller Stands (77790201)

Roller Stands 77790201
  • Volume Discount

Product Details:

Manufacturer part number: 77790201

Brand: MAEDLER

Price: 194.33

Delivery time: 4 Days


Technical Data:

Type: S1

Ball casters (Qty): 8

Idler diameter: 60 mm

Roll width: 350 mm

Min. height: 758 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77790201

Part Number
77790201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Ball casters (Qty) Idler diameter
(mm)
Roll width
(mm)
Min. height
(mm)
Max. height
(mm)
Load capacity
(kg)
Weight
(kg)

194.33 €

1 Available 4 Days S18603507581197200*11.4

Loading...

  1. 1

Basic information

Material Steel Surface Black lacquered

This page is Roller Stands, part number 77790201.
You can find the detail information about specifications and dimensions on part number 77790201.

Variation of this product

Part Number
77790202
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Ball casters (Qty) Idler diameter
(mm)
Roll width
(mm)
Min. height
(mm)
Max. height
(mm)
Load capacity
(kg)
Weight
(kg)

256.43 €

1 Available 4 Days S24--7151060100*10.1

Tech Support