Universal Rollers (77790101)

Universal Rollers 77790101
  • Volume Discount

Product Details:

Manufacturer part number: 77790101

Brand: MAEDLER

Price: 59.74

Delivery time: 4 Days


Technical Data:

Material: Plywood / Plastic

Type: R1

Wheel-Type: Plastic wheel

Plate size: 300 x 600 mm

Height: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77790101

Part Number
77790101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Type Wheel-Type Plate size
(mm)
Height
(mm)
Colour of Slip mat Load capacity
(kg)
Weight
(kg)

59.74 €

1 Available 4 Days Plywood / PlasticR1Plastic wheel300 x 600140Grey3504.5

Loading...

  1. 1

Basic information

Surface Anti-slip covering Wheel diameter(mm) 100

This page is Universal Rollers, part number 77790101.
You can find the detail information about specifications and dimensions on part number 77790101.

Variation of this product

Part Number
77790102
77790103
77790104
77790105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Type Wheel-Type Plate size
(mm)
Height
(mm)
Colour of Slip mat Load capacity
(kg)
Weight
(kg)

53.91 €

1 Available 4 Days Plywood / PlasticR1Plastic wheel350 x 600145Grey5005.1

61.36 €

1 Available 4 Days Plywood / RubberR2Rubber wheel300 x 600140Grey2504.5

56.48 €

1 Available 4 Days Plywood / RubberR2Rubber wheel350 x 600145Grey2505.1

54.11 €

1 Available 4 Days Plywood / Rubber (TPE)R3Thermoplastic wheel350 x 600145Red3305.2

Tech Support