Rubber Pads for Levelling Pads 2259 (65520699)

Rubber Pads for Levelling Pads 2259 65520699
  • Volume Discount

Product Details:

Manufacturer part number: 65520699

Brand: MAEDLER

Price: 2.21

Delivery time: 4 Days


Technical Data:

For thread size d1: M 6 mm

For outer diameter d2: 20 mm

d3: 22.5 mm

h3: 2.5 mm

h4: 6.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65520699

Part Number
65520699
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For thread size d1
(mm)
For outer diameter d2
(mm)
d3
(mm)
h3
(mm)
h4
(mm)
Weight
(g)

2.21 €

1 Available 4 Days M 62022.52.56.42

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material NBR

This page is Rubber Pads for Levelling Pads 2259, part number 65520699.
You can find the detail information about specifications and dimensions on part number 65520699.

Variation of this product

Part Number
65520899
65521099
65521299
65521699
65522099
65522499
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For thread size d1
(mm)
For outer diameter d2
(mm)
d3
(mm)
h3
(mm)
h4
(mm)
Weight
(g)

2.44 €

1 Available 4 Days M 825282.58.33

2.81 €

1 Available 4 Days M 1032364118

3.19 €

1 Available 4 Days M 1240454.513.213

4.78 €

1 Available 4 Days M 1650565.515.625

6.32 €

1 Available 4 Days M 206067819.550

7.09 €

1 Available 4 Days M 246069102465

Tech Support