Shackles, Straight, Commercial Version, Stainless Steel (65468806A4)

Shackles, Straight, Commercial Version, Stainless Steel 65468806A4
  • Volume Discount

Product Details:

Manufacturer part number: 65468806A4

Brand: MAEDLER

Price: 2.78

Delivery time: 4 Days


Technical Data:

Nominal size: 6 mm

Nominal size: 1/4 inch

Inner width b1: 12 mm

Bolt diameter d4: 6 mm

Inner height h1: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65468806A4

Part Number
65468806A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal size
(mm)
Nominal size
(inch)
Inner width b1
(mm)
Bolt diameter d4
(mm)
Inner height h1
(mm)
Work Load Limit (WLL)
(kg)
Weight
(g)

2.78 €

1 Available 4 Days 61/41262410030

Loading...

  1. 1

Basic information

Type Shackles Material Stainless steel (A4) Surface Blank

This page is Shackles, Straight, Commercial Version, Stainless Steel, part number 65468806A4.
You can find the detail information about specifications and dimensions on part number 65468806A4.

Variation of this product

Part Number
65468808A4
65468810A4
65468812A4
65468816A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal size
(mm)
Nominal size
(inch)
Inner width b1
(mm)
Bolt diameter d4
(mm)
Inner height h1
(mm)
Work Load Limit (WLL)
(kg)
Weight
(g)

4.23 €

1 Available 4 Days 85/161683220070

7.34 €

1 Available 4 Days 103/8201040320130

9.71 €

1 Available 4 Days 121/2241248500240

20.79 €

1 Available 4 Days 165/8321664800500

Tech Support