Universal Handles GT-A from Silicone or Rubber NBR, with Threaded Stud (66240305)

Universal Handles GT-A from Silicone or Rubber NBR, with Threaded Stud 66240305
  • Volume Discount

Product Details:

Manufacturer part number: 66240305

Brand: MAEDLER

Price: 5.45

Delivery time: 4 Days


Technical Data:

Main Body Material: [Others] NBR / Stainless steel

Handle diameter d1: 29 mm

Inner thread size d3: M 5 mm

d4: 10 mm

d5: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

66240305

Part Number
66240305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Handle diameter d1
(mm)
Inner thread size d3
(mm)
d4
(mm)
d5
(mm)
Length of handle l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)

5.45 €

1 Available 4 Days [Others] NBR / Stainless steel29M 510215784546

Loading...

  1. 1

Basic information

Main Body, Surface Treatment Not Provided

This page is Universal Handles GT-A from Silicone or Rubber NBR, with Threaded Stud, part number 66240305.
You can find the detail information about specifications and dimensions on part number 66240305.

Variation of this product

Part Number
66240208
66240210
66240304
66240306
66240308
66240310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Handle diameter d1
(mm)
Inner thread size d3
(mm)
d4
(mm)
d5
(mm)
Length of handle l1
(mm)
l2
(mm)
l3
(mm)
Weight
(g)

7.76 €

1 Available 4 Days [Others] Silicone / Stainless steel38M 8132773.51258.5106

10.95 €

1 Available 4 Days [Others] Silicone / Stainless steel42M 101630821565175

5.05 €

1 Available 4 Days [Others] NBR / Stainless steel25M 41018496.54039

6.39 €

1 Available 4 Days [Others] NBR / Stainless steel33M 610246595059

6.80 €

1 Available 4 Days [Others] NBR / Stainless steel38M 8132773.51258.5106

8.88 €

1 Available 4 Days [Others] NBR / Stainless steel42M 101630821565175

Tech Support