Mini Ball Transfer Units 307 with Plain Bearing, Screw-In-Version (65430734)

Mini Ball Transfer Units 307 with Plain Bearing, Screw-In-Version 65430734
  • Volume Discount

Product Details:

Manufacturer part number: 65430734

Brand: MAEDLER

Price: 15.16

Delivery time: 4 Days


Technical Data:

Ball diameter dw: 6.5 mm

Load rating at 0.5m/sec.: 22.6 N

Load rating at 1.5m/sec.: 7.53 N

Thread size D: M 12 mm

Length H: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65430734

Part Number
65430734
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball diameter dw
(mm)
Load rating at 0.5m/sec.
(N)
Load rating at 1.5m/sec.
(N)
Thread size D
(mm)
Length H
(mm)
Ball overhang approx. s
(mm)
Wrench size sw
(mm)
Tightening torque
(Nm)
Weight
(g)

15.16 €

1 Available 4 Days 6.522.67.53M 123522.51.4427

Loading...

  1. 1

Basic information

Material Stainless Steel Surface Blank

This page is Mini Ball Transfer Units 307 with Plain Bearing, Screw-In-Version, part number 65430734.
You can find the detail information about specifications and dimensions on part number 65430734.

Variation of this product

Part Number
65430711
65430714
65430721
65430724
65430741
65430746
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball diameter dw
(mm)
Load rating at 0.5m/sec.
(N)
Load rating at 1.5m/sec.
(N)
Thread size D
(mm)
Length H
(mm)
Ball overhang approx. s
(mm)
Wrench size sw
(mm)
Tightening torque
(Nm)
Weight
(g)

14.35 €

1 Available 4 Days 3.56.552.18M 8100.71.50.283

14.35 €

1 Available 4 Days 3.56.552.18M 8200.71.50.287

14.47 €

1 Available 4 Days 4.510.833.61M 10121.120.585

14.47 €

1 Available 4 Days 4.510.833.61M 10251.120.5813

18.14 €

1 Available 4 Days 8.538.6412.88M 16202.733.2124

18.14 €

1 Available 4 Days 8.538.6412.88M 16502.733.2171

Tech Support