Mini Ball Transfer Units 305 with Plain Bearing

Mini Ball Transfer Units 305 with Plain Bearing
  • Volume Discount
Material: Housing: Stainless steel.
Ball cup: Plastic.
Balls: Stainless steel, hardened.
Mini ball transfer unit, for example for material feeders for processing machines or packing machines. Orientation: anyway. The cup must be inserted into a mounting hole with tolerance H7. The knurled housing is self-holding.
Conveying speed max. 1.5m/sec.
pv-value max. 0.34 Nm/mm² x m/sec.
Temperature range -20°C to +90°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65430506
65430508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size
(mm)
Load rating at 0.5m/sec.
(N)
Load rating at 1.5m/sec.
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Weight
(g)

11.18 €

1 Available 4 Days 6.522.67.53101311.23.21.24

12.16 €

1 Available 4 Days 8.538.6412.8812.61712.44.51.88

Loading...

  1. 1

Basic information

Material Stainless steel (1.4021) Stainless Yes Surface Blank
hR(mm) 4.2

Tech Support