Ball Transfer Units 367, Solid Steel Housing (65436730)

Ball Transfer Units 367, Solid Steel Housing 65436730
  • Volume Discount

Product Details:

Manufacturer part number: 65436730

Brand: MAEDLER

Price: 89.76

Delivery time: 4 Days


Technical Data:

Size dw: 30 mm

Load rating: 2200 N

Outer diameter mounting surface D: 45 mm

Outer diameter support surface D1: 55 mm

Total height H: 36.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65436730

Part Number
65436730
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Weight
(kg)

89.76 €

1 Available 4 Days 302200455536.813.880.357

Loading...

  1. 1

Basic information

Material Stainless steel (1.4021) Surface Blank

This page is Ball Transfer Units 367, Solid Steel Housing, part number 65436730.
You can find the detail information about specifications and dimensions on part number 65436730.

Variation of this product

Part Number
65436712
65436715
65436722
65436745
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Weight
(kg)

30.43 €

1 Available 4 Days 12200222716.784.80.038

32.51 €

1 Available 4 Days 154002431219.55.50.058

76.06 €

1 Available 4 Days 221260364530.59.860.188

273.58 €

1 Available 4 Days 453500627553.519101.02

Tech Support