Ball Transfer Units 364, Solid Steel Housing (65436415)

Ball Transfer Units 364, Solid Steel Housing 65436415
  • Volume Discount

Product Details:

Manufacturer part number: 65436415

Brand: MAEDLER

Price: 9.38

Delivery time: 4 Days


Technical Data:

Size dw: 15 mm

Load rating: 600 N

Outer diameter mounting surface D: 24 mm

Outer diameter support surface D1: 31 mm

Total height H: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65436415

Part Number
65436415
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Weight
(kg)

9.38 €

1 Available 4 Days 156002431219.55.50.059

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Ball Transfer Units 364, Solid Steel Housing, part number 65436415.
You can find the detail information about specifications and dimensions on part number 65436415.

Variation of this product

Part Number
65436412
65436422
65436430
65436445
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Weight
(kg)

8.52 €

1 Available 4 Days 12250222716.784.80.038

18.35 €

1 Available 4 Days 221800364530.59.860.189

29.04 €

1 Available 4 Days 303500455536.813.880.36

67.91 €

1 Available 4 Days 456000627553.519101.01

Tech Support