Manufacturer part number: 65436330
Brand: MAEDLER
Price: 74.67 €
Delivery time: 4 Days
Size dw: 30 mm
Load rating: 2000 N
Outer diameter mounting surface D: 45 mm
Outer diameter support surface D1: 55 mm
Total height H: 37 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65436330
Part Number
|
---|
65436330 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size dw (mm) | Load rating (N) | Outer diameter mounting surface D (mm) | Outer diameter support surface D1 (mm) | Total height H (mm) | Overhang with ball h1 (mm) | Overhang without ball h2 (mm) | Thickness of support surface h3 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.67 € | 1 | Available | 4 Days | 30 | 2000 | 45 | 55 | 37 | 13.8 | 7 | 3.6 | 0.271 |
Loading...
Material | Stainless steel | Surface | Blank |
---|
This page is Ball Transfer Units 363, Steel-Sheet Housing, part number 65436330.
You can find the detail information about specifications and dimensions on part number 65436330.
Configure
Basic Attributes
Size dw(mm)
Load rating(N)
Outer diameter mounting surface D(mm)
Outer diameter support surface D1(mm)
Total height H(mm)
Overhang with ball h1(mm)
Overhang without ball h2(mm)
Thickness of support surface h3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65436315 |
65436322 |
65436345 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size dw (mm) | Load rating (N) | Outer diameter mounting surface D (mm) | Outer diameter support surface D1 (mm) | Total height H (mm) | Overhang with ball h1 (mm) | Overhang without ball h2 (mm) | Thickness of support surface h3 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.77 € | 1 | Available | 4 Days | 15 | 400 | 24 | 31 | 21 | 9.5 | 4.9 | 2.8 | 0.039 | |
26.06 € | 1 | Available | 4 Days | 22 | 900 | 36 | 45 | 29.5 | 9.8 | 5.9 | 2.9 | 0.125 | |
215.22 € | 1 | Available | 4 Days | 45 | 2600 | 62 | 75 | 53.5 | 19 | 10 | 4 | 0.71 |