Ball Transfer Units 360, Steel-Sheet Housing (65436015)

Ball Transfer Units 360, Steel-Sheet Housing 65436015
  • Volume Discount

Product Details:

Manufacturer part number: 65436015

Brand: MAEDLER

Price: 8.10

Delivery time: 4 Days


Technical Data:

Size dw: 15 mm

Load rating: 600 N

Outer diameter mounting surface D: 24 mm

Outer diameter support surface D1: 31 mm

Total height H: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65436015

Part Number
65436015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Thickness of support surface h3
(mm)
Weight
(kg)

8.10 €

1 Available 4 Days 156002431219.54.92.80.041

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Ball Transfer Units 360, Steel-Sheet Housing, part number 65436015.
You can find the detail information about specifications and dimensions on part number 65436015.

Variation of this product

Part Number
65436022
65436030
65436045
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size dw
(mm)
Load rating
(N)
Outer diameter mounting surface D
(mm)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Thickness of support surface h3
(mm)
Weight
(kg)

14.85 €

1 Available 4 Days 221600364529.59.85.92.90.128

19.33 €

1 Available 4 Days 30280045553713.873.60.253

74.71 €

1 Available 4 Days 456000627553.5191040.72

Tech Support