Assembly Plugs for Mini Ball Transfer Units 305 (Part Numbers)

Assembly Plugs for Mini Ball Transfer Units 305
  • Volume Discount
Material: Aluminium.
For ball transfer unit type 305.
The use of this tool avoids damage to the upper, conical part of the housing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65430501
65430502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For ball transfer units
Ø dw
(mm)
D2
(mm)
D3
(mm)
tmin
(mm)
Weight
(g)

17.09 €

1 Available 4 Days 6.513.584116

17.09 €

1 Available 4 Days 8.517.5104.5118

Loading...

  1. 1

Basic information

Type Related Part Material Aluminum Surface Blank
Outer diameter-Ø(mm) 24 Length(mm) 100

Tech Support