Bolt Sets SL, Steel (63790300)

Bolt Sets SL, Steel 63790300
  • Volume Discount

Product Details:

Manufacturer part number: 63790300

Brand: MAEDLER

Price: 0.80

Delivery time: 4 Days


Technical Data:

Bolt diameter d1: 5 mm

Suitable for clevis (size): 5 x 10 / 5 x 20

Weight: 3.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63790300

Part Number
63790300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(mm)
Suitable for clevis (size) Weight
(g)

0.80 €

1 Available 4 Days 55 x 10 / 5 x 203.0

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Bolt Sets SL, Steel, part number 63790300.
You can find the detail information about specifications and dimensions on part number 63790300.

Variation of this product

Part Number
63790100
63790500
63790700
63790900
63791100
63791300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(mm)
Suitable for clevis (size) Weight
(g)

0.74 €

1 Available 4 Days 44 x 16 / 4 x 81.3

0.92 €

1 Available 4 Days 66 x 24 / 6 x 123.6

1.01 €

1 Available 4 Days 88 x 32 / 8 x 1610.0

1.15 €

1 Available 4 Days 1010 x 20 / 10 x 4019.0

1.44 €

1 Available 4 Days 1212 x 48 / 12 x 2434.0

1.74 €

1 Available 4 Days 1414 x 56 / 14 x 2850.0

Tech Support