KL Retainers, Steel, Zinc-plated (63780101)

KL Retainers, Steel, Zinc-plated 63780101
  • Volume Discount

Product Details:

Manufacturer part number: 63780101

Brand: MAEDLER

Price: 0.22

Delivery time: 4 Days


Technical Data:

Nominal size: 4

b: 6.5 mm

h1: 7 mm

h2: 4.3 mm

a: 2.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63780101

Part Number
63780101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal size b
(mm)
h1
(mm)
h2
(mm)
a
(mm)
s
(mm)
Admissible axial force Fax
(kN)
Shaft diameter d1h11
(mm)
d2h11
(mm)
m+0.1
(mm)
n
(mm)
z
(mm)
Weight per 100 pcs
(g)

0.22 €

1 Available 4 Days 46.574.32.70.41.543.20.6420.510.9

Loading...

  1. 1

Basic information

Material Spring Steel Surface Zinc-plated

This page is KL Retainers, Steel, Zinc-plated, part number 63780101.
You can find the detail information about specifications and dimensions on part number 63780101.

Variation of this product

Part Number
63780001
63780301
63780501
63780701
63780901
63781101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal size b
(mm)
h1
(mm)
h2
(mm)
a
(mm)
s
(mm)
Admissible axial force Fax
(kN)
Shaft diameter d1h11
(mm)
d2h11
(mm)
m+0.1
(mm)
n
(mm)
z
(mm)
Weight per 100 pcs
(g)

0.23 €

1 Available 4 Days 34.35320.41.132.30.641.50.54.9

0.22 €

1 Available 4 Days 57.58.75.22.80.53540.742.50.519.5

0.35 €

1 Available 4 Days 610.411.56.83.50.54.9650.7430.7533.0

0.35 €

1 Available 4 Days 811.512.17.24.10.55.5860.943.5141

0.35 €

1 Available 4 Days 1015.616.39.55.90.69.51081.054.5190

0.47 €

1 Available 4 Days 1216.71810.56.10.610.71291.1551.25110

Tech Support