SL Retainers, Steel, Zinc-plated (63790101)

SL Retainers, Steel, Zinc-plated 63790101
  • Volume Discount

Product Details:

Manufacturer part number: 63790101

Brand: MAEDLER

Price: 0.35

Delivery time: 4 Days


Technical Data:

Nominal size: 4

b: 7 mm

h1: 8.5 mm

h2: 4 mm

a: 2.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63790101

Part Number
63790101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal size b
(mm)
h1
(mm)
h2
(mm)
a
(mm)
s
(mm)
Admissible axial force Fax
(kN)
Shaft diameter d1h11
(mm)
d2h11
(mm)
m+0.1
(mm)
n
(mm)
z
(mm)
Weight per 100 pcs
(g)

0.35 €

1 Available 4 Days 478.542.30.3143.20.6420.519

Loading...

  1. 1

Basic information

Material Spring Steel Surface Zinc-plated

This page is SL Retainers, Steel, Zinc-plated, part number 63790101.
You can find the detail information about specifications and dimensions on part number 63790101.

Variation of this product

Part Number
63790301
63790501
63790701
63790901
63791101
63791301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal size b
(mm)
h1
(mm)
h2
(mm)
a
(mm)
s
(mm)
Admissible axial force Fax
(kN)
Shaft diameter d1h11
(mm)
d2h11
(mm)
m+0.1
(mm)
n
(mm)
z
(mm)
Weight per 100 pcs
(g)

0.35 €

1 Available 4 Days 5910.753.30.41.3540.742.50.534

0.35 €

1 Available 4 Days 61114.163.80.41.5650.7430.7563

0.47 €

1 Available 4 Days 81417.5840.53.6860.943.51109

0.69 €

1 Available 4 Days 101822.11050.56.41081.054.51211

0.81 €

1 Available 4 Days 1222261250.59.61291.1551.25280

1.05 €

1 Available 4 Days 14253013.560.611.314101.255.51.5474

Tech Support