Bolts with Pinholes, Stainless Steel (63799410)

Bolts with Pinholes, Stainless Steel 63799410
  • Volume Discount

Product Details:

Manufacturer part number: 63799410

Brand: MAEDLER

Price: 2.19

Delivery time: 4 Days


Technical Data:

Bolt diameter d1h11: 10 mm

Flange diameter d2h14: 14 mm

Bore diameter d3H14: 3.2 mm

Length without head l1js15: 29 mm

Distance flange to center distance (hole) l2+0.5: 24.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63799410

Part Number
63799410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1h11
(mm)
Flange diameter d2h14
(mm)
Bore diameter d3H14
(mm)
Length without head l1js15
(mm)
Distance flange to center distance (hole) l2+0.5
(mm)
Flange width kjs14
(mm)
Chamfer width (flange) zk
(mm)
Chamfer width (bolt) z
(mm)
Weight
(g)

2.19 €

1 Available 4 Days 10143.22924.5211.519.0

Loading...

  1. 1

Basic information

Material Stainless steel (1.4301) Surface Treatment Not Provided

This page is Bolts with Pinholes, Stainless Steel, part number 63799410.
You can find the detail information about specifications and dimensions on part number 63799410.

Variation of this product

Part Number
63799405
63799406
63799408
63799412
63799414
63799416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1h11
(mm)
Flange diameter d2h14
(mm)
Bore diameter d3H14
(mm)
Length without head l1js15
(mm)
Distance flange to center distance (hole) l2+0.5
(mm)
Flange width kjs14
(mm)
Chamfer width (flange) zk
(mm)
Chamfer width (bolt) z
(mm)
Weight
(g)

1.04 €

1 Available 4 Days 5811512.31.50.50.82.6

1.38 €

1 Available 4 Days 691.61815.31.50.514.6

1.81 €

1 Available 4 Days 81222319.521110.0

3.29 €

1 Available 4 Days 121743529.531.51.534.0

4.05 €

1 Available 4 Days 141944032.531.51.553.0

5.00 €

1 Available 4 Days 162044538.23.51.51.572.0

Tech Support