Bolts with Pinholes, Steel, Zinc-plated (63740004)

Bolts with Pinholes, Steel, Zinc-plated 63740004
  • Volume Discount

Product Details:

Manufacturer part number: 63740004

Brand: MAEDLER

Price: 0.58

Delivery time: 4 Days


Technical Data:

Bolt diameter d1h11: 4 mm

Flange diameter d2h14: 6 mm

Bore diameter d3H14: 1 mm

Length without head l1js15: 12 mm

Distance flange to center distance (hole) l2+0.5: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63740004

Part Number
63740004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1h11
(mm)
Flange diameter d2h14
(mm)
Bore diameter d3H14
(mm)
Length without head l1js15
(mm)
Distance flange to center distance (hole) l2+0.5
(mm)
Flange width kjs14
(mm)
Chamfer width (flange) zk
(mm)
Chamfer width (bolt) z
(mm)
Weight
(g)

0.58 €

1 Available 4 Days 461121010.50.81.3

Loading...

  1. 1

Basic information

Material Steel (1.0044) Surface Treatment Zinc Plating

This page is Bolts with Pinholes, Steel, Zinc-plated, part number 63740004.
You can find the detail information about specifications and dimensions on part number 63740004.

Variation of this product

Part Number
63740005
63740006
63740008
63740010
63740012
63740014
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1h11
(mm)
Flange diameter d2h14
(mm)
Bore diameter d3H14
(mm)
Length without head l1js15
(mm)
Distance flange to center distance (hole) l2+0.5
(mm)
Flange width kjs14
(mm)
Chamfer width (flange) zk
(mm)
Chamfer width (bolt) z
(mm)
Weight
(g)

0.66 €

1 Available 4 Days 5811512.31.50.50.82.6

0.66 €

1 Available 4 Days 691.61815.31.50.514.6

0.81 €

1 Available 4 Days 81222319.521110.0

0.96 €

1 Available 4 Days 10143.22924.5211.519.0

1.19 €

1 Available 4 Days 121743529.531.51.534.0

1.49 €

1 Available 4 Days 141944032.531.51.553.0

Tech Support