Clevises DIN 71752, External Thread, Zinc-plated (63750500)

Clevises DIN 71752, External Thread, Zinc-plated 63750500
  • Volume Discount

Product Details:

Manufacturer part number: 63750500

Brand: MAEDLER

Price: 4.74

Delivery time: 4 Days


Technical Data:

Size: 6 x 12

Outer width a: 12 mm

Inner width b: 6 mm

Hole diameter for bolts d1: 6 mm

Thread size d2: M 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63750500

Part Number
63750500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Hole diameter for bolts d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
g
(mm)
I1 ±0.5
(mm)
l2
(mm)
Pull-out force F
(N)
Weight
(g)

4.74 €

1 Available 4 Days 6 x 121266M 61124437353715

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating Thread type Right

This page is Clevises DIN 71752, External Thread, Zinc-plated, part number 63750500.
You can find the detail information about specifications and dimensions on part number 63750500.

Variation of this product

Part Number
63750700
63750900
63751100
63751300
63751500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Outer width a
(mm)
Inner width b
(mm)
Hole diameter for bolts d1
(mm)
Thread size d2
(mm)
Thread pitch
(mm)
g
(mm)
I1 ±0.5
(mm)
l2
(mm)
Pull-out force F
(N)
Weight
(g)

8.01 €

1 Available 4 Days 8 x 161688M 81.25165747644136

10.35 €

1 Available 4 Days 10 x 20201010M 101.52069571020868

11.46 €

1 Available 4 Days 12 x 24241212M 121.7524826812139122

25.57 €

1 Available 4 Days 14 x 28271414M 14228947816560171

22.18 €

1 Available 4 Days 16 x 32321616M 162321088922608288

Tech Support